STDRIVE栅极驱动器是任何开关模式功率转换器中分立功率MOSFET和IGBT以及数字 – 微控制器、DSP和FPG – 或模拟控制器的必要配套组件,它生成必要的电压和电流值,能精确、有效地激活工业、消费者、计算机和汽车应用中的功率级。
借助适用于低压或高压(高达1500 V)应用的单桥、半桥和多通道驱动器等产品,意法半导体还提供了电流隔离栅极驱动器IC,满足安全和功能需求,系统级封装(SiP)解决方案集成了高边和低边栅极驱动器和基于MOSFET的功率级,符合更高集成度、更低开发成本的工业市场趋势。
在多数情况下,总有一款STDRIVE适合您的开关模式功率转换器。STDRIVE配备大量评估硬件和软件以及技术文档工具箱,可以帮助电机和运动控制系统的设计者,节约设计时间,以最大限度地缩短(终端产品)上市周期。
GaN技术相比于硅MOSFET能够支持实现更高速、更高效率和更高功率密度应用,从而正在深刻改变电力工程领域。集成GaN和驱动可以实现优化的栅极驱动布局、高功率密度和更高的开关频率(寄生效应降至最低,紧凑的单芯片解决方案简化了设计),从而能够提供高效率。MasterGaN平台和MasterGaN1首先进入市场,支持实现外形更紧凑、重量更轻且高度可靠的电源装置,并且减少设计工作量。
精选 视频
特别推荐
- STGAP2S Galvanically isolated 4 A single gate driver
- STGAP1AS Automotive galvanically isolated single gate driver
- STGAP2D Galvanically isolated 4 A half-bridge dual channel gate driver
- STGAP2SICS Galvanically isolated 4 A single gate driver for SiC MOSFETs
- STGAP2HS Galvanically isolated 4 A single gate driver
- STGAP2SICSN Galvanically isolated 4 A single gate driver for SiC MOSFETs
- L6389E High voltage high and low-side driver
- L6386AD HV High and low side driver with embedded comparator and bootstrap diode
- L6395 High voltage high and low-side driver
- L6399 High voltage high and low-side driver
- L6498 High voltage high and low-side 2 A gate driver
- L6388E HV high and low side driver with embedded bootstrap diode
- L6494 High voltage high and low-side 2 A gate driver
- L6387E High voltage high and low-side driver
- L6386E HV high and low side driver with embedded comparator and bootstrap diode
- L6385E HV high and low side driver with embedded bootstrap diode
- L6384E High voltage high and low side driver with bootstrap diode
- L6491 High voltage high and low-side 4 A gate driver
- L6391 High voltage high and low-side driver
- L6390 High voltage high/ low-side driver
- L6393 Half bridge gate driver
- L6392 High voltage high and low-side driver
- A6387 High-voltage high and low side driver for automotive applications
- L6398 High voltage high and low-side driver
- STDRIVE601 Triple half-bridge high-voltage gate driver
- TD310 Triple IGBT/MOS driver with current sense
- STGAP2S Galvanically isolated 4 A single gate driver
- STGAP1AS Automotive galvanically isolated single gate driver
- TD352 Advanced IGBT/MOSFET driver
- TD351 Advanced IGBT/MOSFET driver
- TD350E Advanced IGBT/MOSFET driver