概述
产品选择器
工具与软件
资源
解决方案
eDesignSuite
Get Started

A necessary companion for discrete power MOSFETs and IGBTs as well as digital – microcontrollers, DSPs and FPGs – or analog controllers in any switched-mode power converter, STDRIVE gate drivers generate the necessary voltage and current level required to accurately and efficiently activate the power stage in industrial, consumer, computer and automotive applications.

With a range spanning from single- to half-bridge and multiple-channel drivers rated for either low- or high-voltage (up to 1500 V) applications, ST also offers galvanically-isolated gate driver ICs for safety and functional requirements, System-in-Package (SiP) solutions integrating high- and low-side gate drivers and MOSFET-based power stages, responding to the industrial market trend towards higher levels of integration and lower development costs.

In many cases, there is an STDRIVE perfectly designed to fit your switched-mode power converter design.

STDRIVE comes with extensive evaluation hardware and software as well as a technical documentation toolbox to help minimize time-to-market.

Develop more robust solutions with STDRIVE601

Powerful, compact and efficient

With its state-of-the-art ruggedness against negative voltage spikes down to -100 V and its high voltage rail
(max 600 V), the new STDRIVE601 is a triple half-bridge single-chip gate driver for N-channel power MOSFETs and IGBTs suitable for 3-phase applications which operates in harsh industrial environments.

Two independent UVLO protections prevent the risk of low efficiency or blow-up by ensuring the power transistors do not operate at a low gate voltage. More compact and simpler, the STDRIVE601 reduces the overall bill of materials.

适合您的资源

Extend the Runtime of Your Battery-Powered Applications

STSW-SPIN002

Evaluation software with graphical user interface for STSPIN motor driver ICs

X-NUCLEO expansion boards and X-CUBE software

X-NUCLEO-IHM06A1

Low voltage stepper motor driver expansion board based on the STSPIN220 for STM32 Nucleo

X-CUBE-SPN6

Low voltage stepper motor driver software expansion for STM32Cube

X-NUCLEO-IHM11M1

Low voltage three-phase brushless DC motor driver expansion board based on STSPIN230 for STM32 Nucleo

X-CUBE-SPN11

Low voltage three-phase brushless DC motor driver software expansion for STM32Cube

X-NUCLEO-IHM12A1

Low voltage dual brush DC motor driver expansion board based on STSPIN240 for STM32 Nucleo

X-CUBE-SPN12

Low voltage dual brush DC motor driver software expansion for STM32Cube

Other Getting Started Resources

STSW-SPINDISC01

STSPIN Discovery boards firmware

STSW-SPIN002

Evaluation software with graphical user interface for STSPIN motor driver ICs

STEVAL-PCC009V2

IBU Motor Control & IPS universal interface

支持中心或提供反馈