用户手册
Data Brief
- Dynamic NFC/RFID tag IC with 16-Kbit EEPROM, NFC Forum Type 4 Tag and I²C interface
- Dynamic NFC/RFID tag IC with 2-Kbit EEPROM with up to 2x pulse width modulation outputs
- Dynamic NFC/RFID tag IC with 2-Kbit EEPROM, NFC Forum Type 4 Tag and I²C interface
- Dynamic NFC/RFID tag IC with 4-Kbit EEPROM, NFC Forum Type 4 Tag and I²C interface
- Dynamic NFC/RFID tag IC with 64-Kbit EEPROM, NFC Forum Type 4 Tag and I²C interface
应用手册
- Augmented NDEF with ST25DV-I2C series Dynamic NFC Tags
- CR95HF library for ISO15693 and Dual Interface EEPROM products
- Comparing the M24C64-R, M24C64-F and M24C64-W devices to the M24LR64-R dual interface EEPROM
- Comparison of RF addressing modes of low-density and high-density ISO/IEC 15693 devices
- Configuring your ISO 15693 reader to support the M24LRxx-R and M24LRxxE-R devices
规格书
- Dynamic NFC/RFID tag IC with 16-Kbit EEPROM, NFC Forum Type 4 Tag and I²C interface
- Dynamic NFC/RFID tag IC with 16-Kbit EEPROM, energy harvesting, I²C bus and ISO 15693 RF interface
- Dynamic NFC/RFID tag IC with 2-Kbit EEPROM, NFC Forum Type 4 Tag and I²C interface
- Dynamic NFC/RFID tag IC with 4-Kbit EEPROM, NFC Forum Type 4 Tag and I²C interface
- Dynamic NFC/RFID tag IC with 4-Kbit EEPROM, energy harvesting, I²C bus and ISO 15693 RF interface