- ST25TV02KC NFC Type 5 / RFID tag IC with EEPROM with 2.5-Kbit, product identification and protection
- ST25TV16K 工作频率为13.56 MHz的16-Kbit EEPROM标签IC,具有64位UID和密码,基于ISO/IEC 15693和ISO/IEC 18000-3模式1
- ST25TV64K 工作频率为13.56 MHz的64-Kbit EEPROM标签IC,具有64位UID和密码,基于ISO/IEC 15693和ISO/IEC 18000-3模式1
- ST25TV512C NFC Type 5 / RFID标签IC(具有512位EEPROM),产品识别及保护
- ST25TV04K-P 具有4-Kbit EEPROM存储器和能量采集与GPO功能的NFC Type 5 / RFID标签IC
- ST25TV02K 工作频率为13.56 MHz的2-Kbit EEPROM标签IC,具有64位UID和密码,基于ISO/IEC 15693和ISO/IEC 18000-3模式1
- ST25TV512 工作频率为13.56 MHz的512位EEPROM标签IC,具有64位UID和密码,基于ISO/IEC 15693和ISO/IEC 18000-3模式1
- ST25TA02KB 具有2-Kbit EEPROM的NFC Forum Type 4标签IC
- ST25TA02KB-D 具有2-Kbit EEPROM和通用数字输出的NFC Forum Type 4标签IC
- ST25TA02KB-P 具有2-Kbit EEPROM和通用数字输出的NFC Forum Type 4标签IC
- ST25TA512B 具有512位EEPROM的NFC Forum Type 4标签IC
- ST25TA16K 具有16-Kbit EEPROM的NFC Forum Type 4标签IC
- ST25TA64K 具有64-Kbit EEPROM的NFC Forum Type 4标签IC
- ST25TN512 具有512bit EEPROM的NFC Forum Type 2标签IC
- ST25TN01K 具有1.6Kbit EEPROM的NFC Forum Type 2标签IC
- ST25TB02K 具有2048位EEPROM和防冲突功能的13.56 MHz短距离非接触式存储芯片
- ST25TB04K 具有4096位EEPROM和防冲突功能的13.56 MHz短距离非接触式存储芯片
- ST25TB512-AT 具有512位EEPROM和防冲突功能的13.56 MHz短距离非接触式存储芯片
- ST25TB512-AC 具有512位EEPROM和防冲突功能的13.56 MHz短距离非接触式存储芯片
ST25 NFC/RFID标签: 相关产品
只显示由ST供应的产品
Please enter your desired search query and search again 滤波器
Quick filters
只显示由ST供应的产品
All resource types 缩小
滤波器
Quick filters
File type
Latest update