- ST25TV02KC NFC Type 5 / RFID tag IC with EEPROM with 2.5-Kbit, product identification and protection
- ST25TV16K 工作频率为13.56 MHz的16-Kbit EEPROM标签IC,具有64位UID和密码,基于ISO/IEC 15693和ISO/IEC 18000-3模式1
- ST25TV64K 工作频率为13.56 MHz的64-Kbit EEPROM标签IC,具有64位UID和密码,基于ISO/IEC 15693和ISO/IEC 18000-3模式1
- ST25TV512C NFC Type 5 / RFID标签IC(具有512位EEPROM),产品识别及保护
- ST25TV04K-P 具有4-Kbit EEPROM存储器和能量采集与GPO功能的NFC Type 5 / RFID标签IC
- ST25TV02K 工作频率为13.56 MHz的2-Kbit EEPROM标签IC,具有64位UID和密码,基于ISO/IEC 15693和ISO/IEC 18000-3模式1
- ST25TV512 工作频率为13.56 MHz的512位EEPROM标签IC,具有64位UID和密码,基于ISO/IEC 15693和ISO/IEC 18000-3模式1
ST25TV系列NFC标签: 相关产品
只显示由ST供应的产品
Please enter your desired search query and search again 滤波器
Quick filters
只显示由ST供应的产品
All resource types 缩小
滤波器
Quick filters
File type
Latest update