Altair Embed is a proven tool for speeding development of embedded systems.
It does this by combining off-line simulation and test with automatic C code generation from the same diagram. Develop complex, time critical applications with no C coding knowledge.
- Combines data flow and UML state chart methods
- Generated code performs with 4% of expert hand code
- Includes Visual RTOS with efficient device drivers for ADC, TIMx, encoder, PWM, DAC, UART, I2C, SPI, CAN, GPIO etc
- Allows user to graphically define interrupt handlers for EXTI, DMA, ADC etc
- Interactive HIL for rapid prototyping, tuning , validation and verification
- Define low priority background tasks for off-loading non critical threads
- Supports most of STM32 MCU families (F0,F1,F3,F4,F7,H7,G0,G4,L4)
支持的器件 | STM32F0;STM32F1;STM32F3;STM32F4;STM32F7;STM32G0;STM32G4;STM32H7;STM32L4+;STM32L4 |
工具类型 | Code Generator |
地点 |
Served Countries:
全球