The simplicity of the Arduino IDE has made it one of the most popular in the world — it’s easy enough for beginners and fast for advanced users. The new enhanced Arduino Pro IDE introduces features to appeal to the more advanced developers, while retaining continuity with the simple classic Arduino IDE that so many of you are familiar with.
The main features of the new Arduino Pro IDE are:
- Modern, fully featured development environment
- New Board Manager
- New Library Manager
- Board List
- Basic Auto Completion
- Git Integration
- Serial Monitor
- Dark Mode
The Arduino CLI running in daemon mode provides all the main Arduino features.
Available in Windows, Mac OS X and Linux64 versions.
工具类型 | IDE,Compiler |
地点 |
ST产品 |
---|
Served Countries:
全球