AZURE RTOS TRACEX features
TraceX provides built-in system analysis reports that are available via a single button click from the TraceX toolbar. These buttons and reports include:
- Generate multi-core CPU utilization report [Multi-Core Only]
- Generate Execution Profile report
- Generate Performance Statistics report
- Generate Thread Stack Usage report
TraceX is designed to work with Express Logic's ThreadX RTOS, which constructs a database of system and application “events” on the target system during run-time. These events include:
- Thread context switches
- Preemptions
- Suspensions
- Terminations
- System interrupts
- Application-specific events
- all ThreadX API calls
- all NetX API calls
- all FileX API calls
- all USBX API calls
- Application-Defined Icons and information
Free evaluations and full source evaluations are also available by contacting Express Logic directly.
Product includes a user manual, read me files in most cases, full source code and 3 months of support.
支持的器件 | STM32,STM32F0,STM32F1,STM32F2,STM32F3,STM32F4,STM32F7,STM32H7,STM32L0 ,STM32L1,STM32L4 |
工具类型 | IDE,Compiler,Debugger |
地点 |
Served Countries:
全球