Introducing the BioCheck fingerprint biometric system-on-card for Trusted ID that allows you to leave passwords behind and only you can unlock its many uses, such as traveller card, driving license, e-signature card, medical card and e-Wallet.
BioCheck is based on the MCS Multi-application Operating System (MOS) and a 32-bit STMicroelectronics ST31 secure microcontroller, security certified by Common Criteria.
Expect a reliable and consistent authentication process with its fingerprint module that has a resolution of 508 dpi, FRR of 2% at FAR of 0.01% and stores up to five fingerprints.
Use BioCheck at attended or unattended kiosks or terminals in contactless or contact communication modes up to 500 times on a full charge while powered by a high-density rechargeable battery.
Just switch it ON, place your finger on the sensor, wait for the green light and BioCheck is good to go.
Evaluation Version: Yes
支持的器件 | ST31 |
许可类型 | 授权费 |
地点 |
ST产品 |
---|