BSMART can be power supplied by a conventional power adapter through power jack or by an optionally mountable battery pack. BSMART is easily managed by a host PC through Ethernet LAN connection and USB-UART connection or, to gain portability, by BSMART App for Tablet and Smartphone via Bluetooth connection. BSMART is able to interface microprocessors, serial memories, and many other silicon devices directly through the common communication protocols or via CAN/CAN-FD/LIN bus.
BSMART product line boasts the following characteristics:
- Compact and lightweight design
- Capability to be accessorized according to the needs
- Programming speed and durability.
BSMART is fundamental for:
- Laboratory applications
- End-users
- Any scenario that necessitates intelligent flashing.
BSMART
支持的器件 | STM32 MCUs,STM8 MCUs |
地点 |
Served Countries:
全球