curl is a computer software project providing a library for transferring data using various protocols. These protocols include (but are not limited to) FTP, FTPS, HTTP, HTTPS, and more.
curl is ideal for secure data transfer. It allows enterprise customers to securely transfer critical business information between users, locations and partners in compliance with data security regulations such as HIPAA, PCI DSS and the EU’s GDPR.
tiny-curl is a version of curl that is capable of performing HTTPS and fits within 100K (including the wolfSSL library) on a typical 32 bit architecture. It is approximately one-quarter of the size of the typical curl build on Debian-based Linux with an x86-64 architecture.
支持的器件 | STM32 |
可交付成果 | 源文件 |
许可类型 | 商业(免费试用版) |
地点 |
Served Countries:
全球