Cosmic's toolchain for the STM32 family (M0, M0+, M3, M4 and M7) is part of a complete and uniform product line incorporating over 25 years of innovative design and development. The Toolchain includes the CxSTM32 optimizing C Compiler, the IDEA Integrated Development Environment and the ZAP Debugger that is compatible with the STLINK hardware.
CxSTM32 is delivered with the IDEA IDE that also supports the STM8 family for easier migration between the 2 architectures.
支持的器件 | STM32 |
工具类型 | IDE,Compiler,Debugger |
许可类型 | 授权费 |
地点 |
Served Countries:
全球