CycloneBOOT is an embedded secure bootloader via TCP/IP targeting microcontrollers like STM32. CycloneBOOT is available either as open source (GPLv2, Evaluation) or under a royalty-free commercial license.
Key Features
- Client or server operation
- Support for various TCP/IP protocols (with or without security)
- Authenticity & integrity verification of the firmware
- Support for encrypted firmware
- In Application Programming (IAP) support for client bootloader
- The library is distributed as a full ANSI C and highly maintainable source code
- Demo projects available on STM32 evaluation boards (Nucleo, Discovery, Eval)
Supported TCP/IP Protocols
- TFTP
- FTP / FTPS / SFTP
- HTTP / HTTPS
- MQTT / MQTTS
License: Open Source (GPLv2, Evaluation) or Commercial
支持的器件 | STM32 |
Software Function | 制程 |
中间件 | Bootloader |
可交付成果 | 源文件 |
许可类型 | 商业(免费试用版) |
地点 |
Served Countries:
欧洲, 非洲, 亚洲, 北美, 大洋洲, 南美洲