ETRA SBC is part of DAVE Embedded Systems'portfolio of Single Board Computer solutions it is based on ETRA SOM System On Module based on ST's System On Chip. ETRA SBC Single Board Computer has a 4 Modules DIN Bar and can be configured in order to be boxed with a finished product shape. This Single Board Computed is designed for long-term availability within the industrial qualification. EU or other countries' official certification is an optional for this Single Board Computer. The ETRA SBC Single Board Computer has a wide range of peripherals available: EThernet 10/100Mbps, USB Host and device, SD card and power supply 12-24V. On the other side SBC Lynx has couple of DB9 or screw terminal connectors for RS232/RS485 and CAN interface. Included on the solution there are several expansion connectors for WIFI adapter, and expansion cards were it is possible to add relais, Analog to digital converters etc ...
For more information: https://youtu.be/4g-vRATvm8s
支持的器件 | STM32MP1 |
Device Type | 集成模组 |
功能 | SOM |
地点 |
ST产品 |
---|