Digi ConnectCore® MP13 is a compact, wireless, and secure system-on-module based on the STMicroelectronics STM32MP13 MPU family. With integrated 802.11ac Wi-Fi 5 and Bluetooth® 5.2, it offers flexible and reliable connectivity. The tiny Digi SMTplus® form factor (29 x 29 mm) makes it ideal for rugged, industrial, portable, and smart IoT gateway devices.
This SOM is designed for longevity, scalability, and demanding 10+ year product lifecycles. The complete Digi Embedded Yocto Linux operating system and development environment make the ConnectCore® MP13 a well-suited addition to our complete ecosystem of hardware, software, and services needed to successfully develop and maintain connected products.
- Industrial-grade, scalable, embedded SOM platform
- Pre-certified dual-band Wi-Fi 5 (802.11a/b/g/n/ac) and Bluetooth® 5.2
- Digi SMTplus® form factor (29 x 29 mm) for ultimate reliability
- Built-in Digi TrustFence® device security
- Seamless cellular modem and Digi XBee® integration
- Digi ConnectCore Cloud Services remote monitoring, device management and IoT application enablement
- Digi Embedded Yocto Linux support
- Turnkey development services available from Digi WDS
- 3-year product warranty – unique in the industry
支持的器件 | STM32MP1 |
Device Type | 集成模组 |
功能 | Communication Engine |
地点 |
ST产品 |
---|
Served Countries:
全球