EKTOS Hardware development
EKTOS is capable of developing different kinds of electronics from power electronics to hi-speed and complex digital designs. In the same time EKTOS is profficient in RF designs up to 10GHz and variety of IoT radios.
EKTOS Software development
EKTOS is capable of developing different kinds of embedded software - both RTOS and bare-metal solutions. EKTOS has special skill set in functional safety software development, ready for approval towards SIL2 accordingly to IEC61508, ASIL2, ISO26262.
建议的服务 | Application SW, Embedded SW, Hardware, Hardware Design |
地点 |
Served Countries:
全球