Prototype and evaluate with iMCP HT32SX - world's smallest Sigfox Monarch SiP. The feather evaluation board contains: HT32SX current measurement point; USB interface for programming and operation; Voltage range 2.7 to 5.0V; UFL connection matched for 50Ω antenna impedance; 21 GPIO pins; 12-bit ADC; 12-bit 1-channel DAC; 2 USART, LPUART, I2C connectors; user led, user button, reset button; external battery connection.
Enhance your experience connecting to other feather boards.
支持的器件 | STM32L |
地点 |
ST产品 |
---|
Served Countries:
全球