- One standard API with operator friendly GUI
- Flash process control via job file
- Optimized high-speed flash algorithms
- ProMik Flash bootloader for high-speed data transfer supported via USB, BroadR-Reach, CAN-FD...
- Different remote control interfaces for inline handling systems
- Manufacturing execution system interfaces (MES)
- Enhanced traceability and diagnostics
- Cyber security implementation on device and system levell
支持的器件 | SPC56,ST33,STM32MP1,STM32,STM8 |
MadeForSTM32精选 | V3 |
地点 |
Note: The MadeForSTM32 label, in its V3 release, has been granted for of the product.
Served Countries:
全球