eSIM solutions, unlike traditional SIM cards, are re-programmable which means Enterprises are able to switch their cellular service providers without the need to change the physical SIM. eSIM together with eUICC technology enables a device to automatically connect to any local cellular network and provision itself under the control of business logic sitting in the mobile core network. Arkessa's Connectivity and eSIM Subscription Management solution includes:
- a global roaming profile for primary operator connectivity which is embedded on the eSIM component
- access to Arkessa's Connectivity Management Platform and eUICC Subscription Management services (Global Enterprise Connect)
- access to Arkessa's eco-system of MNO partners (secondary or destination operators)
地点 |
Served Countries:
全球