意法半导体的授权合作伙伴提供基于意法半导体组件的不同水平的集成硬件,可确保您的最终产品的快速开发和最佳BOM。
硬件集成设备可能包括:
可集成到最终硬件平台中的最佳硬件模块,包括模块化系统(SOM)和系统级封装(SiP)解决方案。
产品加速器:支持专用用例的形状系数硬件平台,可根据最终产品需求进行定制。
适用于更多种平台的独立硬件可用于最终产品


意法半导体合作伙伴计划将客户连接到授权合作伙伴网络,这些合作伙伴通过严苛的选拔过程来甄选,可为您提供技术支持,以帮助您找到可推动创新的最佳解决方案。
这些被授权公司提供特定专业知识与配套服务和产品,可缩减开发时间与成本,并缩短客户的产品上市周期,以实现更高的市场份额和收入、创造新的商机。
- YouTransactor STM32 LP452 Core Secure Chip for connected objects
- neqto: Bridge LTE LTE module ready to be quickly packaged with mass produced products
- TnL-FIR103 TapNLink BLE/NFC module connects STM32 designs to mobiles for off-board Human-Machine Interfaces (HMI)
- Modular IoT Gateway DRC (Din Rail Controller) The modular IoT gateway connects sensors, IoT modules, and smart devices to each other and/or to the cloud
- TnL-FIW103 TapNLink Wi-Fi, BLE, NFC module connects STM32 designs to mobiles for off-board Human-Machine Interfaces (HMI) or to the Cloud
- SensiSUB End-to-end solution for LPWAN enabling cloud connectivity to sensor data over a long range Sub-1 GHz star network
- RC-SPIRIT2-XXX ULP sub 1GHz Xchannels Radio Transceiver module
- Outdoor positionning module The module is a GNSS receiver module with dead recognition
- SPC5-L9177A-K02 Reference Design Small Engine Application reference design
- DANUBE AR/VR Glasses Audio Module
- SENSORIIS Collects environmental data and transfers it to the Cloud through selected IoT networks
- Dual IO-Link Communication protocol for industrial sensors and actuators
- rapidM2M M230 High performance GSM module to do data exchange
- WS2119-A0 World's first SigFox-certified BLE+SigFox dual mode modules
- EPS technology SK202 GigE contactless connectivity
- TnP-NSR103 TapNPass Nomad BLE/NFC wireless adapters connect mobiles to electronic systems for off-board Human Machine Interfaces (HMI)
- TnP-FSR103 TapNPass Fixed BLE/NFC wireless adapters connect mobiles to electronic systems for off-boarding Human-Machine Interfaces (HMI)
- SIGFOX-MOD1-C / -E Ultra LP modules for sensor node apps/chip antenna
- OSD32MP15x System-in-Package Module Fully Integrated System in package Module
- SensiBLE 2.0 Low power single core (SOC) system-on-chip with 32MHz 32-bit ARM® Cortex®-M0 CPU, and Certified Bluetooth low energy (BLE) v4.2
- OBC42-1 On-Board Charger with 22kW SiC-power
- WB2072-00 BLE Module with MCU
- WS2116-A0 Sigfox global roaming "Monarch" + BLE
- SPEEDY BOARD Professional 3D Printer Controller 3D printer controller for FFF/FDM printer for robotics
- LS53L0X ToF Module Programmable, plug&play and accurate compact solution to measure a distance
- ISO 15693 RFID Reader FEIG RFID Reader
- Sigfox Monarch roaming module SRM100A Sigfox roaming module/ ST LIB+Sigfox LIB+Wisol F/W / Sigfox
- Grove LoRa E5 Easy-to-use wireless radio module, supporting LoRaWAN protocol (Seeed Grove Ecosystem)
- LSM100A LoRa and Sigfox module Hybrid Module for Sigfox(RC1) + LoRaWAN
- SIGFOX-MOD2-C / -E Ultra LP Uplink-Only modules for sensor node apps
- UONE Isolated crypto module for secure IoT connectivity
- Koala Connect Compact module for adding Wi-Fi and/or BT to projects
- QSMP-1530 QSMP-1530 System-on-Modules:100-pin QFN Solder-down
- MUSE Multi Sensor Cutting-edge multisensor embedded platform
- QSMP-1510 QSMP-1510 System-on-Modules:100-pin QFN Solder-down
- emSTAMP-Argon STM32MP1 module for a powerful embedded solution with Linux or Android
- emSTAMP-Neon-CM4 Solder-on module with Cortex-M4 STM32F4
- DHCOM STM32MP1 Pluggable computer module series (SODIMM-200)
- EMB1061 EMB1061 is BLE module using ST BlueNRG-132
- DHCOR STM32MP1 Solderable computer module series (29x29mm²)
- WPAN (BLE) module ST based BLE standalone module
- ThinTrack Ultra-thin and compact asset tracker solution based on 4G/5G and GPS communication
- SPARK SR1010/SR1020 Ultra-Wideband Radio Modules Wireless transceiver modules to bring UWB ST SensorTile
- EDT Smart Embedded Display Modules enables user to add High End Graphics to any product in a very short time
- AcSiP ST50H ST50H integrated STM32WL microcontroller feature support multiple modulations to support LPWAN IoT applications
- FSM-9 High performance Fully calibrated 9-axis IMU / AHRS module
- TXMP-1570 TXMP-1570 System on Module: 200-pin SODIMM plug-in
- TXMP-1530 TXMP-1530 System on Module: 200-pin SODIMM plug-in
- IMU383ZA High-performance inertial platform
- CCSoM IoTecha's Combo Charger System (CCS) on Module
- PRoC-A Low-power bluetooth module for IoT applications
- LoRa FMLR RF module LoRaWAN sensor transceiver and gateway card
- iMCP HT32SX System-in-package with low power transceiver & power amplifier as ready-to-use Sigfox connectivity solution for IoT
- MAMWLExx LP radio module with a high-perf. processing unit
- Twilio Electric Imp imp003 Highly integrated IoT module with WiFi
- SWAN2 Wall or pole mounted, battery operated gateway
- Twilio Electric Imp imp004 Highly integrated IoT module with WiFi /BT/MCU
- RF Modules RF modules for Sub GigaHz and Bluetooth
- LS53LX-S-L0 ToF Module Breakout board with VL53L0X & independent LED & level shifter on all pins
- SOM-STM32MP1 STM32MP1 single board module STM32MP157 multi-core microprocessor, up to 1GB DDR3L, up to 64GB eMMC and a 1Gb Ether PHY
- LoRAWAN module ST based LoRAWAN standalone module
- Nextent Tag Collective Physical Distancing System using BlueNRG-M2
- JPE 61850 Apis Communication module between IEDs operating in IEC 61850 networks & other devices which do not support this standard
- Nextent Tego Personal Physical Distancing Device using ToF VL53L1X
- Precision GNSS Module mPCIe precise GNSS receiver with ST Teseo V GNSS chipset & ASM330LHH IMU
- RC-S2LP-XXX-HA ULP sub 1GHz Xchannels Radio Transceiver modules
- STM32F4 System-on-Module (SOM-STM32F4) STM32F4 based single board module with 180 MHz Arm Cortex-M4 MCU + 32 Mbytes SDRAM, 16 Mbytes NOR Flash &Ethernet PHY buffer
- STM32F7 System-on-Module (SOM-STM32F7) Single board module with 216 MHz 32-bit Arm Cortex-M7, up to 64 Mbytes SDRAM, 16 Mbytes NOR Flash & Ethernet PHY
- LS53LX-S-L1 ToF Module Breakout board with Saber Sensor VL53L1CB
- Rosenberger Proximity Connector (RoProxCon) Preconfigured module for full rotation applications
- Talaria TWO Modules INP1010/INP1011 Ultra-Low Power WiFi + BLE Module
- ACHELOUS MEMS Loudspeaker for wired in-ear application
- LS53L1BT LS53L1BT motion and distance IoT Bluetooth board
- LS53LX-S-L3 ToF Module Breakout board with Saber Sensor VL53L3CX
- Vallarta Sub 1-GHz communication SOM based on STM32WL55
- PA193 Ultra compact form factor product accelerator for IoT applications
- TeraRanger Hub Connect up to 8 TeraRanger distance sensors
- ADAP MEMS Loudspeaker for ergonomic wearable in-ear application
- emSTAMP-Neon-CM7 Solder-on module with Cortex-M7 STM32F7
- BlackMoon Sub 1-GHz communication SOM for Sigfox and 6loWPAN
- TeraRanger Evo LED rangefinder for robotics automation and smart city
- TeraRanger Multiflex Modular sensor kit for short range distance apps
- PA192 Product accelerator for audio analysis, voice recognition/asssistant applications
- SensiBLE Certified Bluetooth low energy master/slave network processor module, compliant with Bluetooth v4.1
- LoRa E5 Module Module featuring ARM Cortex-M4 and SX126x embedded, supports LoRaWAN on EU868 & US915
- PAN 3012 Designed for Environmental applications
- PAN 3013 Designed for Smart Industry robotics applications
- PAN 3011 Designed for Voice Command applications
- MultiTech xDot Secure CE/FCC certified low-power RF module
- phyCORE-STM32MP15x SoM with secure boot, 3D graphic processing, FuSa
- SensorTile.box Evaluation kit IoT node made up of an electronics board, a lithium rechargeble battery, a plastic housing and APP
- SensiBLE 2.1 Low power single core (SOC) system-on-chip with 32MHz 32-bit ARM® Cortex®-M0 MCU, Certified Bluetooth low energy (BLE) v5.2
- MultiTech mDot Low cost LoRaWAN RF module & high noise immunity
- System on Module: byteENGINE STM32MP1 System on Module based on STM32MP1 MPU Series
- LOM202A00 LoRa module Most compact size module for South Korea 920-923MH
- Octave Smart Modules Low-Power Wide-Area (LPWA) LTE-M / NB-IoT connectivity with 2G fallback for any cellular network in the world
- PHOENIX-W / PHOENIX-M Wireless M-Bus/ OMS radio module
- MultiTech Dragonfly Programmable modules with onboard cellular radio
- MicroGEA STM32MP1 STM32MP157 based Micro SOM
- i.Core STM32MP1 STM32MP157 based SODIMM format SOM
- RC-SPIRIT1-868 ULP sub 1GHz Xchannels Radio Transceiver module
- OpenRTK330LI High performance GNSS receiver with sensors
- RC-S2LP-XXX LP sub 1GHz Xchannels Radio Transceiver modules
- QSMP-SV57 QSMP-SV57 System-on-Modules:100-pin QFN Solder-down
- QSMP-1570 QSMP-1570 System-on-Modules: 100-pin QFN Solder-down
- DRACONAV Secure multi GNSS Solution for Critical Applications
- VisionSOM-STM32MP1 SODIMM200 form factor embedded computer
- DAVE ETRA SOM Low power consumption module based on ARM Dual Cortex-A7 architecture
- MAIA 868 MHz radio module for wireless M-Bus and OMS applications
- STACKFORCE wM-Bus-to-LPWAN Bridge Bridge for receiving telegrams sent by devices
- DAVE ETRA SBC Module ready to use for industrial application based on ARM Dual Cortex-A7 architecture
- JPE 61850 Papilio Module allowing integration of IoT devices and IEDs to the grid
- TnL-FIT203 TapNLink NFC module connects STM32 designs to mobiles for off-board Human-Machine Interfaces (HMI)