The STM32Cube Expansion Package contains the UNISON RTOS kernel. This kernel provides POSIX API functions for multithreaded control and synchronization.
Contents:
Drivers
- Arm Cortex-M CMSIS V4.5_CM7
- STM32F7xx CMSIS V1.2.2
- STM32F7xx HAL V1.2.5
Development Toolchains and Compilers
- RealView Microcontroller Development Kit (MDK-ARM) toolchain V5.24
- AR Embedded Workbench for Arm (EWARM) toolchain V7.70
- System Workbench for STM32 (SW4STM32) toolchain V2.3
Supported Devices and EVAL boards
- All STM32 development boards
Middleware
- Unison Kernel v1.7.2
- Unison Cortex-M port for IAR v2.0.2
- Unison Cortex-M port for KEIL v2.0.2
- Unison Cortex-M port for System Workbench v2.0.2
Note: This STM32Cube Expansion Package contains demo project for STM32F746G-DISCO board based on a Cortex-M7 chip. User can port to any other board.
I-CUBE-UNISON V1.0.0 download link
A new version of this package, enhanced for STM32Cube Toolset, is now available. It can be installed in STM32CubeMX or STM32CubeIDE tools.
Contents:
Development Toolchains and Compilers
- IAR Embedded Workbench for ARM (EWARM) toolchain v8.32 and above
- RealView Microcontroller Development Kit (MDK-ARM) toolchain v5.27
- System Workbench for STM32 (SW4STM32)
Supported Devices and EVAL boards
- All STM32 development boards
Middleware
- Unison Kernel v1.7.2
- Unison Cortex-M port for EWARM v2.0.2
- Unison Cortex-M port for RVMDK v2.0.2
- Unison Cortex-M port for GCC v2.0.2
Note: This Expansion Package contains Semaphore and Simple demo projects for NUCLEO-F411RE and STM32F407G-DISC1 boards based on the Arm® Cortex®-M4 chip. Developing a project on any other board is done by the user.
I-CUBE-UNISON V2.0.0 download link
The MadeForSTM32 label has been granted for the version V1.0.0 of I-CUBE-UNISON
支持的器件 | STM32 |
产品版本 | 5.5.0 |
MadeForSTM32精选 | V2 |
地点 |
Note: The MadeForSTM32 label, in its V2 release, has been granted for version 5.5.0 of the product.