I-jet Trace for Arm® Cortex®-A/R/M provides extensive debugging and trace functionality for Arm Cortex devices equipped with the Arm CoreSight debug interface. It delivers large trace memory capacities and high-speed communication via SuperSpeed USB 3.0, and supports Embedded Trace Macrocell (ETM) trace as well as Program Trace Macrocell (PTM).
Feature list:
- SuperSpeed USB 3.0 interface (5 Gbps)
- Fully compatible with USB 2.0 (480 Mbps)
- Trace memory size up to 256 Mbyte
- Up to 350MHz ETM trace clock
- Streaming trace for infinite code coverage and profiling
- No power supply required, powered entirely by the USB port
支持的器件 | STM32 |
工具类型 | Debugger Tool,In-Circuit Programmer |
地点 |
Served Countries:
全球