The IEC 60870-5-103 is a companion standard for power system control and associated communications. The standard enables interoperability between protection equipment and devices of a control system in a substation. 103 defines communication for serial, unbalanced links only. The standard was introduced by the IEC in 1997.
JPEmbedded’s implementation of IEC 60870-5-103 includes both server and client-side functionality. The library is platform independent and can be integrated on different targets, including bare-metal. The library is implemented in C++.
支持的器件 | STM32 |
可交付成果 | 源文件 |
许可类型 | 商业 |
地点 |
Served Countries:
全球