IEC 61850 library by JPEmbedded features object-oriented design and is implemented in C ++ language. This hardware platform independent solution is easy to integrate on any device with or without operating system. Other advantages of our product are its high configurability in terms of functionality and resources used, and very low memory footprint which is especially important for embedded devices. Depending on data model and functionality of the specific device memory usage could be as low as 240kB of Flash and 150kB of RAM. Library supports 2nd edition of the standard. Library is delivered as a source code and it features royalty-free licensing model.
Implemented features:
- MMS server.
- Object oriented data model.
- Data sets.
- Reporting (buffered & unbuffered).
- GOOSE (subscriber & publisher).
- R-GOOSE (routable GOOSE).
- Sampled Values (subscriber & publisher).
- R-SMV (routable Sampled Values).
- Control Model.
- Logging.
- Substitution.
- Setting groups.
Compliance of JPEmbedded’s library with EN 61850 standard has been confirmed by a certificate issued by Instytut Energetyki in Gdańsk.
支持的器件 | STM32 MCUs |
地点 |