- Leak Detector HW & SW : Numatic Leak detector - Detects Leaks down to 1/10,000 of a PSI. This product is a multi-test, multi-port, multi-channel test instrumentation. It manages and executes 4 part tests synchronous or asynchronous, at different stations, and all under the control of one instrument. Using 24-bit A/D Converters this instrument can detect pneumatic leaks down 1/10,000 of a PSI.
- IoT Application: New Design for a Commercial Smart Coffeemaker: This board adds wifi and Azur cloud services to an existing industrial coffee machine.
- Earbuds HW & SW: Special Earbuds that selectively allows ambient audio through to the user. This product uses DSP & Bluetooth Technology to allow the user to listen to music while allow ambient sounds to also be heard. Very similar to having a conversation with background music.
- Industry Specific Tablet Computer: Special Tablet Computer used to analyze spot welds. The board uses a commercial processor with an ST Micro Coprocessor to handle specific I/O and power down functions.
- Bottle Leak Testing Machine: This product detects leaks in plastic bottles. It utilizes high precision A/D converters and DSP Software to detect leaks.An ST Micro Processor handles the local Head display and also the communication between heads.
- Monitors water purity and connect the data to the IBM Bluemix cloud for global analysis: This product monitors the purity of water by measuring impedence. An ST Processor handles reads the impedence measurements and converts this info into a purity ready then uploads this information to an IBM Bluemix Cloud.
建议的服务 | Application SW, Embedded SW, Hardware, Manufacturing |
地点 |
ST产品 |
---|
Served Countries:
全球