IoT RAM: HPI and OPI PSRAM are supporting:
- Low density (128Mb ~512Mb)
- OPI (Octal) and HPI (Hexa) PSRAM (x8 ,x16 interface compatible to NOR Octal Bus)
- Low pin count (11~20pins) (BGA24, WLCSP, or KGD)
- 1.8V and 1.2V
- Ultra-low standby and active consumption
- High performance up to 1GB/s
- Industrial grade (-40°C to +85°C) by default, as well as extended temperature (-40°C to +105°C).
IoT RAM HPI & OPI PN: APS128XX..., APS256XX..., APS512XX...
AP Memory IoT RAM solution is the most suitable RAM solution for a wide range of applications from cellular chipset, Embedded, Internet of Things, frame/audio buffering or voice/image recognition in connected device or RTOS system, connected device, edge AI, in consumer, industrial, or high temperature / High reliability environment,
IoT RAM is the ideal solution, specifically when the application memory needs exceed the SRAM embedded in the selected STM32 MCU, when requirements deal with ultra-low power, low density, high performance, and competitiveness.
地点 |
ST产品 |
---|
Served Countries:
全球