JPEmbedded’s JPE 61850 – apis enables communication between the Intelligent Electronic Devices (IED’s) operating in IEC 61850 networks and other devices which do not support this standard. It converts the most popular protocols like Modbus, 60870-5-103, 60870-5-104, DNP3, MQTT, Profinet to IEC 61850. Gateway may be ordered as a standalone product, easily mountable at din-rail or, as a hardware module to integrate in the device.
Key features:
Conversion of various protocols (Modbus RTU, Modbus TCP,IEC 60870-5-103, IEC 60870-5-104, DNP3, MQTT) to IEC 61850.
Certified IEC 61850 stack.
Support of MMS, GOOSE and SV communication.
Secure communication according to IEC 62351.
Different physical interfaces: CAN, I2C, SPI, RS 485, Ethernet.
Manageable switch with two ports.
Intuitive, fast configuration and mapping with our Drosera application.
Device Type | 组件 |
功能 | connecting existing equipment to the smart grid |
地点 |
ST产品 |
---|