The precision distance measurement solution is based on ST's industry-leading VL53L0X Time-of-Flight ranging sensor and STM32F401 microcontroller.
- Precision distance measurement based on ST's VL53L0X Time-of-Flight ranging sensor
- Can achieve measurements with an accuracy of ± 2mm
- Distance measurement can be viewed on Android based APP
- Laser sensor-based hardware module developed by PathPartner
- Connectivity between Android tablet and the hardware module is through Bluetooth
Our laser sensor distance measurement using ToF allows longer distance measurement with increased speed and accuracy.
The possibilities for applications of these solutions are innumerable, and we have proven expertise in customizing, as well as giving a definitive shape, to any idea by the OEMs and ODMs.
支持的器件 | STM32L4 |
地点 |
Served Countries:
亚洲, 欧洲, 北美, 大洋洲, 南美洲