The combination of sensor and gateway card module enable LoRaWAN connectivity for IoT applications.
- Transceiver modules
- LPWAN applications in IoT
Specification
Key benefits
- Smallest certified LoRaWAN™ modules
- Line-of-sight range of more than 50km
- Runs customer specific applicatikons and proprietary radio stacks
- Module with optional integrated antenna
- Tiny footprint: 14 x 19.5mm
Applications
- Low datarate IoT use cases
- Telemetry applications
- Smart metering
- Battery powered sensors
- Low power RF systems
- Wireless sensing
- Remote data logging
- Industrial and home automation
- UART / SPI / I2C / USB wireless bridging
- Replacement of Nordic NRF 905 / NRF9E5
For more information related to the Partner Product/Service, please visit: https://miromico.ch/iot/?lang=en
支持的器件 | STM32 |
Device Type | 集成模组 |
功能 | LoRa RF module |
地点 |
Served Countries:
德国, 瑞士, 美国, 澳大利亚