Mikroe provides dozens of MCU Cards which supports hundreds of Arm® Cortex®-M processors from M0, M3, M4 and M7. The 8th generation of MCU card is a standardized add-on board, which allows very simple installation and replacement of the microcontroller unit (MCU) on a development board equipped with the MCU Card socket. MCU Cards are equipped with two 168-pin mezzanine connectors, allowing them to support even MCUs with extremely high pin count. Their clever design allows very simple usage, following the well-established plug & play concept of the Click board™ line of product. For the complete list of boards and supported MCU’s, please visit official Mikroe page.
支持的器件 | STM32 |
地点 |
Served Countries:
全球