The modular IoT gateway can be used for simple data filtering, visualizations or complex analytics especially for building and industrial automation applications. With the modular IoT gateway DH electronics solves a number of challenges and guarantees minimized risk, costs and time-to-market. Customers can select any of our System on Modules (DHSOM) according to the needs of their applications. Also you can switch to a more powerful processor easily by exchanging the SOM with no need for a complete redesign.
The main features and advantages of our IoT gateways are:
- DH uses ST processors which are available 10+ years and consume little energy
- The gateway can be mounted on a DIN rail in the control cabinet
- Extension modules and the modular system enable scalability
- Switching to a more powerful solution is easy and allows flexibility
- Using field-tested components saves time-of-development
- Adding more interfaces does not require a complete redesign
- Updates can be done over the air
For more information please check: https://www.youtube.com/watch?v=c9F3yaOplUM
Device Type | 解决方案 |
功能 | IoT gateway |
地点 |
ST产品 |
---|
Served Countries:
全球