High Performance In-System Programmer for fast parallel programming
High performance modular production in-line programming system for high speed parallel programming of multiple devices. Configurable I/Os enable parallel flashing through various interfaces (JTAG, CAN, I²C, etc.). Achieves lowest production costs for demanding applications, including high density MCU, NAND and NOR memories, ADAS, Car MultiMedia, Infotainment Instrument clusters, Driver information platforms, Navigation systems, Key applications.
20 multiple configurable Interfaces
- Additional Interfaces for CAN & LIN
- Parallel high speed flashing (at device specific physical limits)
- Modular Concept for easy project adjustment/modifications
- 19” rack architecture for easy integration
- Integrated power supply for target application
- Up to 1,5m target cable length for simple system integration
- Flash programming software for all Use Cases (FlashTask Pro, Ponline_Pro)
- Prepared for SMART ICT
支持的器件 | SPC56,ST33,STM32MP1,STM32,STM8 |
地点 |
Served Countries:
全球