ProMik's modular high performance production programmer (ISP) for parallel programming in high speed with configurable interfaces meets highest quality standards. In addition, the integrated fieldbus module secures the communication with all relevant bus protocols which brings a significant advantage in flexibility and functionality, especially for end-of-line (EOL) programming tasks. The system achieves the lowest production costs for demanding applications, including high density MCU, NAND and NOR memory, ADAS, car multimedia, infotainment and clusters, driver information systems, navigation systems and key applications.
Integrated Field Bus Module
- (CAN-FD, BroadR-Reach and FlexRay)
- 20 multiple configurable Interfaces
- Parallel high speed flashing (at device specific physical limits)
- Modular Concept for easy project adjustment/modifications
- 19” rack architecture for easy integration
- Integrated power supply for target application/device
- Up to 1,5m target cable length for simple system integration
- Flash programming software for all Use Cases (FlashTask Pro, Ponline_Pro)
- Prepared for SMART ICT
支持的器件 | SPC56,ST33,STM32MP1,STM32,STM8 |
地点 |
Served Countries:
全球