The most versatile In-System Programmer
The MSP2300NET offers maximum flexibility and can be used for needle flashing, EOL flashing, high speed boundary scan and SMART ICT testing making it powerful tool for electronics manufacturing. The new power supply concept increases the number of devices programmed in parallel, which means that flashing panels is now possible with a smaller number of modules, with higher performance overall.
Xilinx Zynq UltraScale+ SoC running Linux 5.10 operating system
- 24 configurable I/Os for mixed target interfaces
- Automotive Bus Interfaces: 4x CAN FD, 2x Ethernet 100/1000BASE-T1, 2x FlexRay, 2x LIN
- Host Ethernet uplink 1000BASE-T
- 4x channel Target Power Supply up to 14V + 4x channel 1.5 - 5.5V
- ProMik 19“ Rack compatibility
- Voltage/Current Measurement functionality
- Prepared for SMART ICT
支持的器件 | SPC56,ST33,STM32MP1,STM32,STM8 |
地点 |
Served Countries:
全球