The MultiTech® Dragonfly™ embedded cellular SoM's are fully certified and MNO approved, ready-to-integrate modules that offer developers the functionality of a programmable computing platform with the convenience of an onboard cellular radio all in one compact design. From a software perspective, Dragonfly is compatible with the ARM® mbedTM programming platform allowing for rapid prototyping, development and deployment. With its integrated Cortex®-M4 processor, developers can host their application and have access to a full suite of interfaces for connecting sensors or other remote assets.
As the first ARM mbed cellular SoM listed on mbed.org that is industry certified and deployment ready, applications can be written and compiled quickly online using developer friendly libraries, downloaded and hosted within the Dragonfly.
Dragonfly can be used as an embedded cellular SoM providing the maximum in design and application flexibility or it can be used as an embedded cellular modem requiring little or no modification to your existing design.
This powerful suite of hardware and software products greatly reduces your time to market and makes your Internet of Things (IoT) device a reality today.
DEVELOPER SUPPORT & RESOURCES
- Developer documentation and support available at www.multitech.net
KEY BENEFITS
- End device certified by leading carriers
- Family of cellular options include 4G-LTE, 3G HSPA+, 3G EV-DO and 2G 1xRTT
- Developer friendly to integrate and quickly deploy assets
- Long solution lifecycle reduces redesign time and cost
Device Type | 集成模组 |
地点 |
ST产品 |
---|