MUSE Multi Sensor
Q: What can be measured with MUSE?
A: MUSE can measure accelerations, angular rates, temperature, ambient pressure and magnetic fields. It can also provide 3D rotations expressed in quaternion from the embedded sensor fusion algorithm.
Q: Which applications is MUSE suitable for?
A: MUSE is suitable for applications such as: industrial machineries control, predictive maintenance, vibration monitoring, indoor/outdoor localization, proximity measurement, motion control, navigation systems, fleet management, vehicle dynamics, power consumption monitoring, lighting, damages prevention, sports, gaming and motion tracking.
- Sensors: 3D accelerometer, 3D HDR accelerometer, 3D gyroscope, 3D barometer, 3D magnetometer, thermometer
- Bluetooth: Dual Mode Bluetooth Classic / Bluetooth Low Energy
- Form factor: Dimensions and weight 25 L × 25 W × 4 H mm - 3.3 gr. (board dimensions) 42 L × 28 W × 11.5 H mm – 15 gr. (incl. case and battery).
Device Type | 集成模组 |
功能 | Multi-sensor system to measure and assess all types of movements |
地点 |
Served Countries:
全球