The Arduino compatibility provides ultimate flexibility for Avnet Silica's NB-IoT Sensor Shield, leveraging on a huge ecosystem of compatible boards. It enables you to choose the microcontroller board that best fits your application, like ST Nucleo boards, and combine them with sensors and other peripheral boards as needed.
The NB-IoT Sensor Shield is equipped with Pmod connectors for an extended compatibility with addional boards. The shield is based on Quectel BG96, a low power module supporting Cat M1, Cat NB1 and EGPRS fallback. GNSS is supported.
With AT commands Avnet Silica's NB-IoT Sensor Shield is easy to program and supports mbed OS for quick development and leveraging on free stacks like SSL, MQTT, COAP etc
Cloud demo
Using a modular approach the NB-IoT Sensor Shield can be combined with STM32 Nucleo-L476 RG and ST X-NUCLEO-IKS01A2 MEMS 3D Accelerometer and 3D Gyroscope Expansion Boardboard.
- Based on ARM® mbed™ OS - an operating system born for IoT
- Connecting Avnet Silica backend via MQTT protocol
地点 |