Nextent Tego is a small stand-alone protective device, for everybody designed to alert when entering into a proximity situation with anybody else, or even reminding safe distancing at your reception desk when affixed on a dedicated stand.
The nextent Tego device reminds about safe distancing in any situation, in the most handy way for a worry-free daily lige : it uses an optical IR proximity sensor which can accurately detects if getting too close from others, without any needs to configure, learn or even charge.
The Nextent Tego device has been designed to handle safe distancing autonomously in the daily life situations, where your can meet others, in any places and without any prior setup, data management and storage or system installed.
The Nextent Tego device integrates the following features and components :
- Proximity detection, using VL53L1X component from ST
- Processing and control, using BlueNRG-2 component from ST
- Motion sensor, using LIS2DE12TR, LGA-12 component from ST
- Sound and light alerts using BAT60JFILM and LED1202QTR components from ST
Device Type | 组件 |
地点 |