This board features an I2C interface alongside an RF contactless interface operating at 13.56MHz, organized as 8192×8 bits in the I2Cmode and 2048×32 bits in the ISO 15693 and ISO 18000-3 mode 1 RF mode. The M24LR64E-R also features an energy harvesting analog output and a user-configurable digital output pin, used as an interrupt, toggling during either RF write in progress or RF busy mode.
地点 |
ST产品 |
---|
Served Countries:
全球