The combination of sensors in an efficient low-power design with Bluetooth communications enables customers to dramatically slash time-to-market and reduce design expense and complexity using certified modules. The module is not only a good choice for voice command but also when it comes to smart building and home applications or animal activity tracking.
Featured products:
- BlueNRG-2: Bluetooth Low Energy single-mode system-on-chip
- LSM6DSO: 3D accelerometer and 3D gyroscope, iNEMO 6DoF inertial module, ultra-low power and high accuracy
- LIS2MDL: magnetic sensor, digital output, 50 gauss magnetic field dynamic range, ultra-low power, high performance, 3-axis magnetometer
- MP34DT05-A: MEMS audio sensor omnidirectional digital microphone, 64 dB SNR, -26 dBFS sensitivity, top-port, 122.5 dBSPL AOP
Applications:
- Smart Home
- Personal Assistants
Related Boards:
- STEVAL-BCN002V1B
Downloads:
- Flyer
- Datasheet
- SW examples
- IoT Solution Module Example HowTo
- Product Specification
Ships from: United States of America
Manufacturer Lead Time: 16 weeks
支持的器件 | LSM6DS0 |
Device Type | 集成模组 |
地点 |
Served Countries:
全球