phyCORE® -STM32MP13x
The module based on the STM32MP13x processor from STMicroelectronics offers high computing performance with low power consumption. With its size of only 36 mm x 36 mm, full Linux implementation, and multiple, universal power-saving modes it can be used in many applications, for example, IoT.
The phyCORE-STM32MP13x System on Module is fully industrial-grade and features a price-optimized Bill of Material. Direct Solder Connect technology makes the module suitable for high-volume production and further reduces the manufacturing cost of the end application. Pin compatibility between the phyCORE-i.MX 6UL and phyCORE-i.MX 93 enables the development of scalable applications in terms of price/performance ratio.
支持的器件 | STM32MP1 |
Device Type | 集成模组 |
功能 | 集成模组 |
地点 |
ST产品 |
---|
Served Countries:
全球