PEmicro's PROGACMP flash programming software allows you to program/reprogram external flash devices from many ARM device manufacturers in-circuit, via one of PEmicro's compatible hardware debug interfaces. The programmer talks to the processor's Background Debug Mode through a compatible hardware interface (sold separately), which connects the parallel port or USB port of a PC to a mini-10 or mini-20 pin JTAG connector on the target system. Includes command-line version for scripted programming.
Features:
- Program
- Verify
- Blank check
- Upload
- Display
- Erase
工具类型 | Programming Tool |
地点 |
Served Countries:
全球