SACoP Embedded SW is:
- Component-based ready-to-use Automotive gateway
- Firewall to protect domains with variable degree of criticality
- Intrusion Detection System (IDS)
- Support for several networks, e.g. 4G/5G, WI-FI, Ethernet & CAN
- IPv6, VLAN and IP-Multicast
- Over-The-Air (OTA) Updates
- Certifiable File System (CFS) up to ASIL-B
- Safety certification to ISO 26262
- Security certification to CC EAL 3+
- Extendable with APIs for PikeOS Native, POSIX, Linux, AGL, ...
- Management APIs (configuration, monitoring, log, user parameters)
- Secure Boot & Fast Boot
- Microkernel based hard real-time operating system
- Embedded virtualisation
地点 |
ST产品 |
---|
Served Countries:
亚洲, 北美, 大洋洲