SCIOPTA has been certified by TÜV to IEC61508 at Safety Integrity Level 3 (SIL3), EN50128 and ISO 26262.
The direct message passing method allows easy and time-saving design of robust and secure systems. Applications based on the SCIOPTA Method can cover small static SoC designs to large dynamic distributed systems.
Evaluation Version: Yes
Deliverables: Source
License type: License
License short description: No royalties, product family based, cpu familiy based
支持的器件 | STM32 |
Software Function | 制程 |
中间件 | RTOS |
可交付成果 | 源文件 |
许可类型 | 商业(免费试用版) |
地点 |
Served Countries:
全球