Sibros’ Deep Logger captures and securely streams deeply buried vehicle usage data from its edge to the cloud with event-based triggers to capture relevant data and minimize compute costs. Deep Logger combines a data bridge and log manager to offer a powerful CAN logging solution that requires no hardware and features:
- Log CAN as PCAN or MDF4 trace files (split by time or size)
- Raw log file upload to the cloud
- Event triggered based on CAN signal
- Live data extraction and upload to cloud
- Supports CAN, CAN-FD, LIN, Ethernet
- Follows ISO 26262 - Functional Safety guidelines
- Interactive Shell over IP (ISIP)
- MISRA C 2012 Compliant
- AUTOSAR C++ 2014 Compliant
- CERT C Compliant
支持的器件 | SPC56,SPC57,SPC58 |
可交付成果 | 二进制文件 |
许可类型 | 授权费 |
地点 |
ST产品 |
---|
Served Countries:
全球