XoverIoT Services
- Application SW
- Embedded SW
- Hardware
- Manufacturing
- Test and certification
HARDWARE:
- Ready to run hardware modules with SIGFOX verified certification.
- External antenna option or chip antenna included.
- Low power consumption, optimized for long life battery based solutions.
SOFTWARE
- Embedded firmware including the Sigfox SW Stack.
- Availiable for applications using AT-commands on the serial line.
- IT Services and user frontends provide Sigfox settings and/or cloud managment.
CUSTOMIZATION
- XoverIoT may customize the module to get the perfect fit for the target application
- different pcb size, anntenna selection and matching, special bus connection, additional sensors, application SW within the module to cut down system costs.
建议的服务 | Software Design, Hardware Design |
地点 |
Served Countries:
南非, 欧洲