7layers is Sigfox accredited to provide consulting, testing and certification services according to the Sigfox Ready™ Certification Program for end-products going to market in Europe, Americas or Asia. Also 7layers is working together with Sigfox on the Sigfox Verified™ Certification Program for modules and reference designs. In addition to that, manufacturers can rely on our support during the development phase.
Devices using Sigfox technology have to fulfill a minimum set of regulatory requirements for wireless devices such as CE, FCC or ISED Canada, to obtain the approval to market in a specific country. With our type approval knowledge for 200+ countries and easy access to the global network of Bureau Veritas laboratories, 7layers can handle regulatory and market access approvals for Sigfox certified devices almost anywhere in the world.
建议的服务 | Testing, Certification |
地点 |
ST产品 |
---|