The board is supplied by a litium battery. It has an on board temperature and humidity sensor, a MEMS microphone and a speaker, can support more sensors via a SPI expansion port.
It can connect to Internet via GPRS modem, can also send SMS and manage phone calls.
A GPS and Bluetooth receiver is present on board and it's possible to interface to the board via BT connection.
支持的器件 | STM32 |
地点 |
ST产品 |
---|
Served Countries:
全球