TapBus offers a range of programmable modules for building industrial systems or retrofitting them for industrial IoT. These include programmable power management, power metering, digital IO and analog IO modules. Their combination of no-code and low-code features eliminate the need to code common turnkey features, bus provide designers the flexibility to adapt features to specific requirements with just a few lines of Java code.
TapBus modules interconnect over RS485 or Ethernet and support the Modbus (RTU or TCP) protocol. For connection to mobile devices, or to cloud platforms, TapBus supports a range of wireless protocols including NFC, Bluetooth® Low Energy (BLE) and Wi-Fi, with optional extensions for LoRaWAN®, LTE-M, or NB-IOT.
All TapBus products are easily configured for secure connection to mobiles or the cloud with encrypted data transmission. With our IoT App Creator and Automatic App Generator, TapBus facilitates rapid creation of human-machine interfaces (HMI) that run on Android, iOS and Windows devices.
Power Supply Module
- 220 V AC / 24-36 V DC power input
- 5 or 12 V power output
- Backup battery management
Analog IO Module
- 16 configurable inputs
- 24-bit ADC
- 4 – 20 mA, 0 – 10 V
- Pt100 / Pt1000
Digital IO Module
- 12 configurable inputs
- Digital or Counter (to 1 kHz)
- 4 configurable outputs
- Electric switches (to 60 V)
Wireless Channels (depending on ordered options)
- Near Field Communication (NFC) Type5 tag (ISO/IEC 15693)
- Wi-Fi 802.11b/g/n
- Bluetooth® Low Energy (BLE) 5.2
- LoRaWAN® 1.0.3
- LTE-M / NB-IOT
Supported Wire Connections & Protocols
- RS-232, RS-485
- Ethernet (802.3)
- Transparent or Modbus (RTU / TCP) modes
Mobile Platform Support
- HTML5 web apps (Android, iOS)
- Cordova-based hybrid apps (native, Java)
- Automatic app generation (Android, iOS)
Security
- Configurable access profiles
- Configurable, encrypted passwords
- AES-128/256 module-level data encryption
- Configurable secure pairing with NFC
Compliance
- CE (Europe), FCC (USA), IC (Canada).
- REACH
- RoHS
- WEEE
Ordering Information
- Base Part Number: email contact@iotize.com
- MOQ: 1
- Includes:
- TapBus programmable module
- Tap Toolbox utilities app (Android, iOS)
- Tap Manager app with adaptable HMI (Android, iOS)
- IoTize Studio configuration and testing software
- IoT App Creator no-code HMI design environment
- Automatic App Generator (Android, iOS)
支持的器件 | ST25DV,STM32WL |
Device Type | 集成模组 |
地点 |