Tapioca allows industrial systems to send data to mobile devices or networks by providing plug-and-play, configurable NFC, Bluetooth® Low Energy (BLE) and Wi-Fi, LoRaWAN® interfaces. Depending on the part, Tapioca adapters connect on serial (RS232, RS485, USB) Ethernet or CAN fieldbus. Tapioca supports the Modbus protocol for rapid integration with any industrial system.
All Tapioca products are easily configured for secure connection to mobile devices and encrypted data transmission. With our IoT App Creator and Automatic App Generator, Tapioca facilitates a rapid creation of human-machine interfaces (HMI) that run on Android, iOS, and Windows devices.
Wireless Channels (depending on ordered part)
- Near Field Communication (NFC) Type5 tag (ISO/IEC 15693)
- Wi-Fi 802.11b/g/n
- Bluetooth® Low Energy (BLE) 5.2
- LoRaWAN® 1.0.3
- LTE-M / NB-IOT
Supported Wire Connections & Protocols
- RS-232, RS-485, USB
- Ethernet (802.3)
- CAN
- Transparent or Modbus (RTU / TCP) modes
Mobile Platform Support
- HTML5 web apps (Android, iOS)
- Cordova-based hybrid apps (native, Java)
- Automatic app generation (Android, iOS)
Security
- Configurable access profiles
- Configurable, encrypted passwords
- AES-128/256 module-level data encryption
- Configurable secure pairing with NFC
Casing (depending on ordered part)
- DIN rail plastic casing (80 x 20 x 50 mm, 80 g)
- IP67 plastic casing (115 x 65 x 55 mm, 240 g)
Electrical Characteristics
- Input voltage: 6 to 28 V
- Power consumption: from 11 mA to 58 mAH at 12 V DC
- Standby mode: 0.460 mA
Operating Temperature Range
- -40 °C, +50 °C
Compliance
- CE (Europe), FCC (USA), IC (Canada).
- REACH
- RoHS
- WEEE
Ordering Information
- Base Part Number: refer to part selection table at https://www.iotize.com/tapioca-line.html
- MOQ: 1
- Includes:
- Tapioca wireless-Modbus adapter
- Tap Toolbox utilities app (Android, iOS)
- Tap Manager app with adaptable HMI (Android, iOS)
- IoTize Studio configuration and testing software
- IoT App Creator no-code HMI design environment
- Automatic App Generator (Android, iOS)
支持的器件 | ST25DV,STM32WL |
Device Type | 集成模组 |
功能 | Wireless Modbus adapter |
地点 |